IESNA:LM-63-2002
[TEST]P951518
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22945
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3155.1 3393 3648.5 3905.2 4101.9 4222.4 4295.6 4336.8 4382.2 4434.9
4502.7 4594.7 4718.8 4865.3 5043.3 5342.9 5795.7 6396.2 7137.8 8065.2
9280.8 10676.1 12161.7 13512.8 14329.5 13914.8 13084.9 11972.8 10636.8 9044.7
7030.6 5023.3 3287.7 1911.1 840.8 260.3 0
3155.1 3405.9 3693.4 3978.3 4188.4 4316.1 4376.5 4391.4 4401.2 4409.9
4424 4454 4509 4578 4691.7 4929.3 5345.9 5950 6736.9 7675.2
8799 10092.8 11585.4 13199 14816.9 15246.7 14334.9 13161.7 11929.9 10528.7
8566.6 6457 4493.9 2735.7 1278.5 407.4 0
3155.1 3418.8 3738.5 4051.3 4274.8 4409.7 4457.3 4446 4420.3 4385
4345.3 4313.2 4299.3 4290.8 4340.2 4515.7 4896.1 5503.7 6335.9 7285.1
8317.4 9509.6 11009.1 12885.1 15304.5 16578.6 15585 14350.7 13223.2 12012.8
10102.5 7890.9 5700.1 3560.5 1716.2 554.5 0
3155.1 3437.1 3783 4117.1 4351.9 4479.4 4501 4446.9 4362.8 4265.8
4164.4 4073.6 4004.3 3957.1 3992.5 4199.7 4661.1 5368.3 6276.2 7273
8319.5 9450.6 10779.2 12423.9 14731.8 16514.1 15832.3 14466.6 13275.1 12050
10240.4 8088.2 5945.4 3834.5 1949.3 684.5 0
3155.1 3455.4 3827.7 4182.8 4429.1 4548.9 4544.8 4447.6 4305.3 4146.7
3983.5 3834.1 3709.4 3623.4 3644.9 3883.7 4426.1 5233 6216.4 7260.9
8321.5 9391.6 10549.2 11962.9 14159.1 16449.4 16079.6 14582.5 13327 12087.2
10378.3 8285.6 6190.7 4108.6 2182.3 814.6 0
3155.1 3466.3 3851.9 4222.4 4475.8 4582.8 4546 4398.5 4197.1 3987.5
3790.2 3619.8 3486.1 3413.6 3499.1 3874.3 4592 5594.7 6796 8097.1
9399.1 10678.7 11981.8 13409.3 15528 17703.4 17673.1 16242.9 14811.8 13248.9
11282.1 8972.6 6709.6 4465.7 2475.8 961.3 0
3155.1 3477.2 3876.1 4262 4522.3 4616.7 4547.2 4349.5 4088.8 3828.3
3596.8 3405.5 3262.9 3203.8 3353.5 3864.9 4757.9 5956.5 7375.7 8932.9
10476.6 11965.8 13414.2 14855.8 16896.8 18957.4 19266.8 17903.2 16296.5 14410.6
12185.9 9659.7 7228.2 4822.9 2769.2 1108.1 0
3155.1 3482.6 3890.8 4283.4 4543.1 4628.1 4535.1 4304.6 4010 3729.7
3493.2 3303.6 3168.3 3129.6 3336.1 3944 4950.4 6306.6 7951 9775.2
11588.4 13341.4 15054.1 16713.3 18885.5 20849.6 21101.5 19745.7 17882.2 15598.2
13021.9 10252.6 7539.6 4952.8 2842.9 1114.3 0
3155.1 3488.1 3905.5 4304.7 4563.8 4639.5 4523 4259.6 3931.2 3631.2
3389.8 3201.7 3073.8 3055.3 3318.8 4023.2 5142.9 6656.8 8526.5 10617.4
12700.2 14716.9 16694 18570.6 20874.3 22741.6 22936.1 21588.3 19467.8 16785.7
13857.9 10845.6 7850.9 5082.6 2916.6 1120.5 0
3155.1 3485.7 3916.7 4315 4571.7 4640.7 4508.7 4227.8 3882.8 3577.7
3339.2 3153.9 3029.2 3023.2 3316.2 4064.4 5238.8 6862.4 8875.8 11112
13372.4 15522.6 17652.3 19758.9 22158.6 23928.7 23946.8 22380.2 19907.9 16830.2
13633.9 10460.6 7231.6 4595.9 2526.8 940.7 0
3155.1 3488.1 3905.5 4304.7 4563.8 4639.5 4523 4259.6 3931.2 3631.2
3389.8 3201.7 3073.8 3055.3 3318.8 4023.2 5142.9 6656.8 8526.5 10617.4
12700.2 14716.9 16694 18570.6 20874.3 22741.6 22936.1 21588.3 19467.8 16785.7
13857.9 10845.6 7850.9 5082.6 2916.6 1120.5 0
3155.1 3482.6 3890.8 4283.4 4543.1 4628.1 4535.1 4304.6 4010 3729.7
3493.2 3303.6 3168.3 3129.6 3336.1 3944 4950.4 6306.6 7951 9775.2
11588.4 13341.4 15054.1 16713.3 18885.5 20849.6 21101.5 19745.7 17882.2 15598.2
13021.9 10252.6 7539.6 4952.8 2842.9 1114.3 0
3155.1 3477.2 3876.1 4262 4522.3 4616.7 4547.2 4349.5 4088.8 3828.3
3596.8 3405.5 3262.9 3203.8 3353.5 3864.9 4757.9 5956.5 7375.7 8932.9
10476.6 11965.8 13414.2 14855.8 16896.8 18957.4 19266.8 17903.2 16296.5 14410.6
12185.9 9659.7 7228.2 4822.9 2769.2 1108.1 0
3155.1 3466.3 3851.9 4222.4 4475.8 4582.8 4546 4398.5 4197.1 3987.5
3790.2 3619.8 3486.1 3413.6 3499.1 3874.3 4592 5594.7 6796 8097.1
9399.1 10678.7 11981.8 13409.3 15528 17703.4 17673.1 16242.9 14811.8 13248.9
11282.1 8972.6 6709.6 4465.7 2475.8 961.3 0
3155.1 3455.4 3827.7 4182.8 4429.1 4548.9 4544.8 4447.6 4305.3 4146.7
3983.5 3834.1 3709.4 3623.4 3644.9 3883.7 4426.1 5233 6216.4 7260.9
8321.5 9391.6 10549.2 11962.9 14159.1 16449.4 16079.6 14582.5 13327 12087.2
10378.3 8285.6 6190.7 4108.6 2182.3 814.6 0
3155.1 3437.1 3783 4117.1 4351.9 4479.4 4501 4446.9 4362.8 4265.8
4164.4 4073.6 4004.3 3957.1 3992.5 4199.7 4661.1 5368.3 6276.2 7273
8319.5 9450.6 10779.2 12423.9 14731.8 16514.1 15832.3 14466.6 13275.1 12050
10240.4 8088.2 5945.4 3834.5 1949.3 684.5 0
3155.1 3418.8 3738.5 4051.3 4274.8 4409.7 4457.3 4446 4420.3 4385
4345.3 4313.2 4299.3 4290.8 4340.2 4515.7 4896.1 5503.7 6335.9 7285.1
8317.4 9509.6 11009.1 12885.1 15304.5 16578.6 15585 14350.7 13223.2 12012.8
10102.5 7890.9 5700.1 3560.5 1716.2 554.5 0
3155.1 3405.9 3693.4 3978.3 4188.4 4316.1 4376.5 4391.4 4401.2 4409.9
4424 4454 4509 4578 4691.7 4929.3 5345.9 5950 6736.9 7675.2
8799 10092.8 11585.4 13199 14816.9 15246.7 14334.9 13161.7 11929.9 10528.7
8566.6 6457 4493.9 2735.7 1278.5 407.4 0
3155.1 3393 3648.5 3905.2 4101.9 4222.4 4295.6 4336.8 4382.2 4434.9
4502.7 4594.7 4718.8 4865.3 5043.3 5342.9 5795.7 6396.2 7137.8 8065.2
9280.8 10676.1 12161.7 13512.8 14329.5 13914.8 13084.9 11972.8 10636.8 9044.7
7030.6 5023.3 3287.7 1911.1 840.8 260.3 0
3155.1 3367 3591 3810.3 3981.9 4090.5 4158.2 4197.4 4237.4 4286.9
4357.6 4456.4 4585.1 4732.9 4916.6 5181.4 5560.4 6056.5 6679.5 7420.3
8308.4 9241.4 10068.6 10654.8 10801.3 10184.5 9311.6 8273 7139.6 5911
4502.5 3151.4 2030.4 1175.1 528.6 173.1 0
3155.1 3341 3533.5 3715.5 3862 3958.8 4020.8 4058.1 4092.5 4138.8
4212.7 4318 4451.6 4600.7 4789.8 5019.9 5325 5716.8 6221.3 6775.2
7336 7806.7 7975.6 7796.8 7273 6454.1 5538.4 4573.1 3642.4 2777.4
1974.4 1279.5 773 439.2 216.5 86 0
3155.1 3313.3 3476.1 3627.8 3746.1 3827.6 3878.4 3902.8 3921.8 3947.4
3993.9 4066.6 4160.6 4258.8 4370.7 4496 4655.1 4863.2 5137.1 5428.9
5699.6 5875.4 5836.6 5564 5056.6 4370.5 3670.4 2984.7 2350 1796.6
1303.9 883.6 569.3 350.1 187.2 77.6 0
3155.1 3285.7 3418.8 3540.1 3630.3 3696.3 3736 3747.4 3751.1 3755.9
3775 3815 3869.7 3916.9 3951.5 3972.1 3985.1 4009.7 4052.9 4082.5
4063.2 3943.9 3697.5 3331.3 2840.1 2286.8 1802.5 1396.2 1057.6 815.8
633.4 487.7 365.6 261.3 158 69.3 0
3155.1 3257.8 3361.1 3454.8 3526.7 3574 3595.2 3584 3553 3515
3477.4 3452.4 3440.6 3426.1 3398.7 3351.9 3287.3 3220.8 3158.9 3107.8
3052.1 2958 2802.1 2582.2 2296.7 1955.1 1647.7 1352.3 1070.2 853.7
667.8 511 375.3 263 157.2 68.4 0
3155.1 3230 3303.4 3369.4 3422.9 3451.8 3454.4 3420.5 3354.9 3274
3180 3089.8 3011.3 2935 2846.2 2731.6 2589.7 2432.1 2265 2133
2041 1972.3 1906.6 1833 1753.4 1623.3 1492.8 1308.2 1082.6 891.7
702.2 534.5 385 264.9 156.2 67.6 0
3155.1 3203.3 3249.6 3294.2 3334.1 3351.2 3338 3280.4 3181.3 3064.9
2935 2816.3 2717 2631.4 2547.2 2448.2 2330 2199.6 2061.1 1951.6
1878.8 1830.9 1796.1 1754.9 1692 1582.5 1473.6 1319 1132.5 962.4
781.4 611.4 450.1 312.8 191.3 81.8 0
3155.1 3176.7 3195.7 3219.1 3245 3250.5 3221.5 3140.4 3007.7 2855.8
2690.2 2542.8 2422.6 2327.6 2248.3 2164.8 2070.3 1967.2 1857.2 1770.1
1716.6 1689.6 1685.6 1676.8 1630.6 1541.9 1454.3 1329.6 1182.3 1033
860.6 688.3 515.2 360.8 226.4 96.3 0
3155.1 3150.9 3144.8 3149.7 3159.4 3160.6 3121.8 3023.2 2871.2 2700.5
2531 2397.8 2301 2229.5 2166.6 2093.3 2005.6 1907.5 1796.7 1692
1613.9 1571.5 1575.8 1580 1566.7 1534 1455.3 1326.9 1182.3 1044.9
915.3 778.5 622.9 452.8 294.8 124.7 0
3155.1 3122.2 3094.6 3084.7 3089.5 3095.6 3069.8 2991.1 2862.7 2717.1
2575.8 2452.3 2343.7 2248.5 2158.7 2064.5 1961.4 1851.8 1742.8 1645.6
1560 1496.2 1462.3 1442 1422.8 1400.6 1353.6 1269.8 1163.5 1045.1
910.7 776.1 622.6 457.9 301.5 133.2 0
3155.1 3099 3050.8 3026.3 3028 3045.2 3045.7 2999.9 2903.9 2778
2646 2520.1 2397.5 2280.4 2167.4 2054.8 1939.5 1822.7 1714.5 1621.9
1538.9 1475.4 1429.4 1394 1360.7 1322.8 1271 1201 1114.6 1011.6
884.9 755.4 605.2 449.4 292.4 129.5 0
3155.1 3075.8 3006.8 2968.1 2966.5 2995.1 3021.7 3008.6 2945.1 2838.9
2716.2 2587.9 2451.5 2312.2 2176.3 2045.1 1917.5 1793.7 1686.3 1598.1
1518 1454.7 1396.6 1346.1 1298.5 1245.2 1188.3 1132.3 1065.7 978
859 734.7 587.8 440.9 283.3 125.9 0
3155.1 3054.9 2970 2919.7 2918.1 2962.9 3026.1 3061.4 3036.7 2943.5
2810.3 2665.3 2515.6 2363.4 2215.4 2073.2 1937.8 1810.1 1700.1 1611.2
1538.3 1485.3 1440 1392.8 1339.5 1271.3 1198.4 1129.1 1054.8 962
843.8 719.2 574.8 431.7 273 124 0
3155.1 3034.1 2933.3 2871.2 2869.6 2930.9 3030.4 3114.2 3128.5 3048.3
2904.5 2742.5 2579.8 2414.8 2254.4 2101.2 1958 1826.7 1714.1 1624.2
1558.8 1515.8 1483.4 1439.5 1380.5 1297.3 1208.3 1126 1043.9 946.2
828.4 703.7 561.8 422.5 262.7 122 0
3155.1 3015.8 2900.9 2830.4 2825.7 2896.3 3021.5 3142.3 3187.2 3124.7
2979.7 2802.8 2629.8 2462.7 2301.8 2148.5 2003.7 1870.1 1755.3 1664.5
1596.8 1550.7 1520.9 1483.6 1431.1 1356.2 1271.5 1184.3 1095.2 986.6
858.4 728.1 582.1 420.8 254 121.7 0
3155.1 2997.5 2868.4 2789.5 2781.6 2861.9 3012.5 3170.3 3245.9 3201.1
3054.9 2863.1 2679.9 2510.8 2349.4 2196 2049.5 1913.5 1796.5 1704.7
1634.7 1585.4 1558.4 1527.7 1481.7 1415.3 1334.8 1242.8 1146.6 1026.9
888.4 752.5 602.3 419.2 245.2 121.3 0
3155.1 2979.1 2839 2753.4 2741.1 2819.9 2976.1 3140.8 3232.4 3209.4
3083 2894.3 2705.4 2539 2383.3 2237.9 2097.7 1965.6 1850.5 1758
1682.4 1629.9 1597.4 1566.2 1520.8 1457.1 1374.8 1280.7 1179.2 1056.5
915.2 775.5 621.7 412.4 226.4 107 0
3155.1 2960.8 2809.5 2717.5 2700.5 2778 2939.6 3111.5 3218.7 3217.5
3110.9 2925.7 2730.8 2567.3 2417.2 2279.8 2146 2017.7 1904.5 1811.2
1730.1 1674.4 1636.3 1604.8 1560 1498.9 1414.7 1318.5 1211.9 1086
941.9 798.5 641.1 405.6 207.6 92.6 0
3155.1 2946.6 2786.8 2690.5 2668.3 2736.8 2881 3033.9 3130 3132.7
3041.4 2876.2 2693.1 2532.7 2392.5 2268.4 2148.8 2031.6 1924.4 1834.2
1759.7 1709.4 1673.3 1642.2 1597.5 1533.3 1445 1344.6 1235.5 1109.1
963 820.6 657.9 441.4 241.2 106.7 0
3155.1 2932.4 2764.1 2663.6 2636 2695.7 2822.4 2956.3 3041.3 3048
2972.1 2826.8 2655.4 2498 2367.9 2257 2151.4 2045.5 1944.4 1857.2
1789.2 1744.4 1710.5 1679.5 1635.1 1567.6 1475.3 1370.8 1259.1 1132.3
984.1 842.7 674.6 477.3 274.8 120.8 0
3155.1 2920.9 2748.2 2644.7 2614.9 2668.4 2781 2895.3 2966.5 2971
2903.5 2773.6 2617.3 2467.6 2339.8 2231.2 2129.5 2027 1927.7 1845.6
1788.5 1750.7 1719.2 1688.3 1644.8 1577 1484.8 1380.1 1268.1 1142.9
995.2 853.1 688.4 500.8 303.9 132.6 0
3155.1 2909.4 2732.4 2625.8 2593.6 2641.2 2739.6 2834.3 2891.8 2893.9
2835.3 2720.5 2579.1 2437.2 2311.9 2205.3 2107.6 2008.6 1911.1 1834
1788 1757 1727.9 1697.2 1654.4 1586.3 1494.3 1389.3 1277.1 1153.6
1006.4 863.5 702.2 524.2 332.9 144.3 0
3155.1 2900.4 2721.1 2612.9 2581.4 2627.5 2720.6 2806.2 2855.8 2856
2802.3 2698.5 2567.8 2429.8 2300.6 2184.9 2077.8 1971.7 1868.9 1796.5
1758 1732.5 1706.6 1675.6 1633.4 1567.3 1476 1372.5 1263.4 1142.2
1000.8 855.7 698.8 522.8 330.5 141.4 0
3155.1 2891.4 2709.8 2600 2569.1 2613.9 2701.7 2778 2819.8 2817.9
2769.5 2676.3 2556.4 2422.4 2289.5 2164.5 2048.3 1934.7 1826.7 1758.9
1727.9 1708.1 1685.3 1654.1 1612.4 1548.3 1457.7 1355.8 1249.7 1130.8
995.2 847.7 695.6 521.2 328.1 138.3 0
3155.1 2883.2 2701.2 2592.3 2562.6 2608.4 2694.5 2768.8 2808.3 2805.2
2757.5 2670.8 2556.4 2423.4 2287 2153.7 2028.2 1905.6 1792.5 1727.2
1698.6 1681.8 1662.3 1631.3 1588.9 1523.6 1433.7 1333.5 1228.4 1110.5
978.1 830.6 672.4 501.7 312.8 130.5 0
3155.1 2874.9 2692.6 2584.6 2556.1 2602.8 2687.2 2759.5 2796.8 2792.5
2745.7 2665.4 2556.4 2424.5 2284.6 2143 2008.3 1876.4 1758.2 1695.6
1669.3 1655.7 1639.3 1608.4 1565.5 1498.9 1409.9 1311.2 1207.1 1090.3
961.1 813.4 649.2 482.1 297.6 122.5 0
3155.1 2864.6 2684.2 2578.8 2553.4 2601.8 2686.6 2758 2793.1 2787.1
2738.6 2663.6 2558.3 2426.3 2283.4 2136.9 1996.5 1857.2 1736.2 1674.4
1649 1636.9 1622.4 1590.9 1547.3 1477.1 1391.1 1294.3 1187.7 1071.5
943.2 799.1 622.3 464.9 282.1 115 0
3155.1 2874.9 2692.6 2584.6 2556.1 2602.8 2687.2 2759.5 2796.8 2792.5
2745.7 2665.4 2556.4 2424.5 2284.6 2143 2008.3 1876.4 1758.2 1695.6
1669.3 1655.7 1639.3 1608.4 1565.5 1498.9 1409.9 1311.2 1207.1 1090.3
961.1 813.4 649.2 482.1 297.6 122.5 0
3155.1 2883.2 2701.2 2592.3 2562.6 2608.4 2694.5 2768.8 2808.3 2805.2
2757.5 2670.8 2556.4 2423.4 2287 2153.7 2028.2 1905.6 1792.5 1727.2
1698.6 1681.8 1662.3 1631.3 1588.9 1523.6 1433.7 1333.5 1228.4 1110.5
978.1 830.6 672.4 501.7 312.8 130.5 0
3155.1 2891.4 2709.8 2600 2569.1 2613.9 2701.7 2778 2819.8 2817.9
2769.5 2676.3 2556.4 2422.4 2289.5 2164.5 2048.3 1934.7 1826.7 1758.9
1727.9 1708.1 1685.3 1654.1 1612.4 1548.3 1457.7 1355.8 1249.7 1130.8
995.2 847.7 695.6 521.2 328.1 138.3 0
3155.1 2900.4 2721.1 2612.9 2581.4 2627.5 2720.6 2806.2 2855.8 2856
2802.3 2698.5 2567.8 2429.8 2300.6 2184.9 2077.8 1971.7 1868.9 1796.5
1758 1732.5 1706.6 1675.6 1633.4 1567.3 1476 1372.5 1263.4 1142.2
1000.8 855.7 698.8 522.8 330.5 141.4 0
3155.1 2909.4 2732.4 2625.8 2593.6 2641.2 2739.6 2834.3 2891.8 2893.9
2835.3 2720.5 2579.1 2437.2 2311.9 2205.3 2107.6 2008.6 1911.1 1834
1788 1757 1727.9 1697.2 1654.4 1586.3 1494.3 1389.3 1277.1 1153.6
1006.4 863.5 702.2 524.2 332.9 144.3 0
3155.1 2920.9 2748.2 2644.7 2614.9 2668.4 2781 2895.3 2966.5 2971
2903.5 2773.6 2617.3 2467.6 2339.8 2231.2 2129.5 2027 1927.7 1845.6
1788.5 1750.7 1719.2 1688.3 1644.8 1577 1484.8 1380.1 1268.1 1142.9
995.2 853.1 688.4 500.8 303.9 132.6 0
3155.1 2932.4 2764.1 2663.6 2636 2695.7 2822.4 2956.3 3041.3 3048
2972.1 2826.8 2655.4 2498 2367.9 2257 2151.4 2045.5 1944.4 1857.2
1789.2 1744.4 1710.5 1679.5 1635.1 1567.6 1475.3 1370.8 1259.1 1132.3
984.1 842.7 674.6 477.3 274.8 120.8 0
3155.1 2946.6 2786.8 2690.5 2668.3 2736.8 2881 3033.9 3130 3132.7
3041.4 2876.2 2693.1 2532.7 2392.5 2268.4 2148.8 2031.6 1924.4 1834.2
1759.7 1709.4 1673.3 1642.2 1597.5 1533.3 1445 1344.6 1235.5 1109.1
963 820.6 657.9 441.4 241.2 106.7 0
3155.1 2960.8 2809.5 2717.5 2700.5 2778 2939.6 3111.5 3218.7 3217.5
3110.9 2925.7 2730.8 2567.3 2417.2 2279.8 2146 2017.7 1904.5 1811.2
1730.1 1674.4 1636.3 1604.8 1560 1498.9 1414.7 1318.5 1211.9 1086
941.9 798.5 641.1 405.6 207.6 92.6 0
3155.1 2979.1 2839 2753.4 2741.1 2819.9 2976.1 3140.8 3232.4 3209.4
3083 2894.3 2705.4 2539 2383.3 2237.9 2097.7 1965.6 1850.5 1758
1682.4 1629.9 1597.4 1566.2 1520.8 1457.1 1374.8 1280.7 1179.2 1056.5
915.2 775.5 621.7 412.4 226.4 107 0
3155.1 2997.5 2868.4 2789.5 2781.6 2861.9 3012.5 3170.3 3245.9 3201.1
3054.9 2863.1 2679.9 2510.8 2349.4 2196 2049.5 1913.5 1796.5 1704.7
1634.7 1585.4 1558.4 1527.7 1481.7 1415.3 1334.8 1242.8 1146.6 1026.9
888.4 752.5 602.3 419.2 245.2 121.3 0
3155.1 3015.8 2900.9 2830.4 2825.7 2896.3 3021.5 3142.3 3187.2 3124.7
2979.7 2802.8 2629.8 2462.7 2301.8 2148.5 2003.7 1870.1 1755.3 1664.5
1596.8 1550.7 1520.9 1483.6 1431.1 1356.2 1271.5 1184.3 1095.2 986.6
858.4 728.1 582.1 420.8 254 121.7 0
3155.1 3034.1 2933.3 2871.2 2869.6 2930.9 3030.4 3114.2 3128.5 3048.3
2904.5 2742.5 2579.8 2414.8 2254.4 2101.2 1958 1826.7 1714.1 1624.2
1558.8 1515.8 1483.4 1439.5 1380.5 1297.3 1208.3 1126 1043.9 946.2
828.4 703.7 561.8 422.5 262.7 122 0
3155.1 3054.9 2970 2919.7 2918.1 2962.9 3026.1 3061.4 3036.7 2943.5
2810.3 2665.3 2515.6 2363.4 2215.4 2073.2 1937.8 1810.1 1700.1 1611.2
1538.3 1485.3 1440 1392.8 1339.5 1271.3 1198.4 1129.1 1054.8 962
843.8 719.2 574.8 431.7 273 124 0
3155.1 3075.8 3006.8 2968.1 2966.5 2995.1 3021.7 3008.6 2945.1 2838.9
2716.2 2587.9 2451.5 2312.2 2176.3 2045.1 1917.5 1793.7 1686.3 1598.1
1518 1454.7 1396.6 1346.1 1298.5 1245.2 1188.3 1132.3 1065.7 978
859 734.7 587.8 440.9 283.3 125.9 0
3155.1 3099 3050.8 3026.3 3028 3045.2 3045.7 2999.9 2903.9 2778
2646 2520.1 2397.5 2280.4 2167.4 2054.8 1939.5 1822.7 1714.5 1621.9
1538.9 1475.4 1429.4 1394 1360.7 1322.8 1271 1201 1114.6 1011.6
884.9 755.4 605.2 449.4 292.4 129.5 0
3155.1 3122.2 3094.6 3084.7 3089.5 3095.6 3069.8 2991.1 2862.7 2717.1
2575.8 2452.3 2343.7 2248.5 2158.7 2064.5 1961.4 1851.8 1742.8 1645.6
1560 1496.2 1462.3 1442 1422.8 1400.6 1353.6 1269.8 1163.5 1045.1
910.7 776.1 622.6 457.9 301.5 133.2 0
3155.1 3150.9 3144.8 3149.7 3159.4 3160.6 3121.8 3023.2 2871.2 2700.5
2531 2397.8 2301 2229.5 2166.6 2093.3 2005.6 1907.5 1796.7 1692
1613.9 1571.5 1575.8 1580 1566.7 1534 1455.3 1326.9 1182.3 1044.9
915.3 778.5 622.9 452.8 294.8 124.7 0
3155.1 3176.7 3195.7 3219.1 3245 3250.5 3221.5 3140.4 3007.7 2855.8
2690.2 2542.8 2422.6 2327.6 2248.3 2164.8 2070.3 1967.2 1857.2 1770.1
1716.6 1689.6 1685.6 1676.8 1630.6 1541.9 1454.3 1329.6 1182.3 1033
860.6 688.3 515.2 360.8 226.4 96.3 0
3155.1 3203.3 3249.6 3294.2 3334.1 3351.2 3338 3280.4 3181.3 3064.9
2935 2816.3 2717 2631.4 2547.2 2448.2 2330 2199.6 2061.1 1951.6
1878.8 1830.9 1796.1 1754.9 1692 1582.5 1473.6 1319 1132.5 962.4
781.4 611.4 450.1 312.8 191.3 81.8 0
3155.1 3230 3303.4 3369.4 3422.9 3451.8 3454.4 3420.5 3354.9 3274
3180 3089.8 3011.3 2935 2846.2 2731.6 2589.7 2432.1 2265 2133
2041 1972.3 1906.6 1833 1753.4 1623.3 1492.8 1308.2 1082.6 891.7
702.2 534.5 385 264.9 156.2 67.6 0
3155.1 3257.8 3361.1 3454.8 3526.7 3574 3595.2 3584 3553 3515
3477.4 3452.4 3440.6 3426.1 3398.7 3351.9 3287.3 3220.8 3158.9 3107.8
3052.1 2958 2802.1 2582.2 2296.7 1955.1 1647.7 1352.3 1070.2 853.7
667.8 511 375.3 263 157.2 68.4 0
3155.1 3285.7 3418.8 3540.1 3630.3 3696.3 3736 3747.4 3751.1 3755.9
3775 3815 3869.7 3916.9 3951.5 3972.1 3985.1 4009.7 4052.9 4082.5
4063.2 3943.9 3697.5 3331.3 2840.1 2286.8 1802.5 1396.2 1057.6 815.8
633.4 487.7 365.6 261.3 158 69.3 0
3155.1 3313.3 3476.1 3627.8 3746.1 3827.6 3878.4 3902.8 3921.8 3947.4
3993.9 4066.6 4160.6 4258.8 4370.7 4496 4655.1 4863.2 5137.1 5428.9
5699.6 5875.4 5836.6 5564 5056.6 4370.5 3670.4 2984.7 2350 1796.6
1303.9 883.6 569.3 350.1 187.2 77.6 0
3155.1 3341 3533.5 3715.5 3862 3958.8 4020.8 4058.1 4092.5 4138.8
4212.7 4318 4451.6 4600.7 4789.8 5019.9 5325 5716.8 6221.3 6775.2
7336 7806.7 7975.6 7796.8 7273 6454.1 5538.4 4573.1 3642.4 2777.4
1974.4 1279.5 773 439.2 216.5 86 0
3155.1 3367 3591 3810.3 3981.9 4090.5 4158.2 4197.4 4237.4 4286.9
4357.6 4456.4 4585.1 4732.9 4916.6 5181.4 5560.4 6056.5 6679.5 7420.3
8308.4 9241.4 10068.6 10654.8 10801.3 10184.5 9311.6 8273 7139.6 5911
4502.5 3151.4 2030.4 1175.1 528.6 173.1 0
3155.1 3393 3648.5 3905.2 4101.9 4222.4 4295.6 4336.8 4382.2 4434.9
4502.7 4594.7 4718.8 4865.3 5043.3 5342.9 5795.7 6396.2 7137.8 8065.2
9280.8 10676.1 12161.7 13512.8 14329.5 13914.8 13084.9 11972.8 10636.8 9044.7
7030.6 5023.3 3287.7 1911.1 840.8 260.3 0
